ECI-38-782-4

HELIAX® FiberFeed® 4" Boot Assembly for 3/8" cable (1 hole) and 7/8" cable (2 holes)

Product Classification  
Brand   FiberFeed®   |   HELIAX®
Product Type   Boot assembly
   
Dimensions  
Height   101.60 mm   |   4.00 in
Length   76.20 mm   |   3.00 in
Width   0.00 mm   |   0.00 in
   
General Specifications  
Cables per Cushion   3
Color   Black
Includes   Cushion
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance, minimum with no degradation   ≥1000 hours
   
Packed Dimensions  
Height   170.2 mm   |   6.7 in
Length   99.1 mm   |   3.9 in
Shipping Weight   0.90 kg   |   1.98 lb
Width   129.5 mm   |   5.1 in
Add Cancel