Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
View Obsolete Parts
Show more filters
600899F | Obsolete
Fixed Tilt Pipe Mounting Kit for 2.95 - 4.5 in (75 - 115 mm) OD round members. Kit contains top and bottom mount brackets.
Compare & Download
800TREEKIT | Obsolete
AcCELLerator™ Antenna Concealment Mounting Kit for 4 in (101.6 mm) OD round members. Optional kit for mounting multiple wide panel antennas to a single pole or stand. Order one kit for each antenna.
Compare & Download
ASPR616 | Obsolete
Pipe Mounting Kit for 1.25 - 3.5 in (35 - 89.0 mm) OD round members
Compare & Download
DB365-SP7 | Obsolete
Pipe Mounting Kit for 7 in (177.8 mm) OD round members
Compare & Download
DB365-SP9 | Obsolete
Pipe Mounting Kit for 9 in (228.6 mm) OD round members
Compare & Download
DB380 | Obsolete
Pipe Mounting Kit for 2.4"-4.5" (60-115mm) OD round members on wide panel antennas. Includes 2 clamp sets and double nuts.
Compare & Download
DB380-3 | Obsolete
Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Used for wide panel antennas. Includes three clamp sets.
Compare & Download
DB380-OFFSET | Obsolete
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Compare & Download
DB5087-3 | Obsolete
Pipe Mounting Kit for 3.5 in (88.9 mm) OD round members
Compare & Download
F-009-S4 | Obsolete
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for omni antennas. Includes 2 clamp sets.
Compare & Download
F-019-S6 | Obsolete
Fixed Tilt Pipe Mounting Kit for 3.0"-4.5" (75-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
F-118-GL-E | Obsolete
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 3 clamp sets.
Compare & Download
F-129-S4 | Obsolete
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for omni antennas. Includes 2 clamp sets.
Compare & Download
UMWD-TREEKIT | Obsolete
AcCELLerator™ Antenna Concealment Mounting Kit for 4 in (101.6 mm) OD round members. Used to mount narrow high band antennas to a single pole or stand. One kit mounts up to three antennas. See concealment brochure.
Compare & Download
1 Previous Next 
Add Cancel