Product Classification  
Product Type   Wall mount kit
   
Dimensions  
Height   609.6 mm   |   24.0 in
Length   2438.4 mm   |   96.0 in
Pipe Outer Diameter   114.3 mm   |   4.5 in
Weight   86.7 kg   |   191.2 lb
Width   1219.2 mm   |   48.0 in
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Mounting   Walls
Includes   Brackets (2)   |   Pipe mounts   |   Wall mount hardware
Material Type   Hot dip galvanized steel
Package Quantity   1
Pipe Length   2438.4 mm   |   96.0 in
Pipe, quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

MT-654-96
Plain End Pipe, 4-1/2 in OD x 96 in
Add Cancel