Product Classification  
Product Type   Support bracket
   
Dimensions  
Height   127.0 mm   |   5.0 in
Length   254.0 mm   |   10.0 in
Weight   3.6 kg   |   7.9 lb
Width   228.6 mm   |   9.0 in
   
General Specifications  
Cable Runs, quantity   7
Hole Size   3/4 in   |   7/16 in
Hole, quantity   7
Includes   Brackets
Material Type   Hot dip galvanized steel
Mounting   Cluster support
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

CS-B
Cluster Support Bracket

ACS-12
Antenna and RRU Cable Support Bracket for up to 12 Cables

PG-CS08
PIM-guard Antenna and RRU Cable Support Bracket with 8 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.For patents, see www.cs-pat.com

PG-CS23
PIM-guard Antenna and RRU Cable Support Bracket with 23 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements. For patents, see www.cs-pat.com

PG-CSEB17
PIM-guard Expansion Bracket - expands PG-CS08 Cable Support Bracket to 23 Ports. For patents, see www.cs-pat.com

PG-RM06
PIM-guard Round Member Cable Support Bracket 6 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 5 to 7 ft-lb to meet carrier PIM requirements. For patents, see www.cs-pat.com

PG-RMBH12
PIM-guard Round Member Cable Support Bracket for Block Hangers - Two 3/8" stainless steel threaded rods for up to 12 hangers. Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.

PG-RMBH12-BP
PIM-guard Round Member Cable Support Bracket for Block Hangers (pkg of10)- Two 3/8" stainless steel threaded rods for up to 12 hangers. Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.
Add Cancel