What is the difference between DOCSIS 3.1 vs 4.0?
DOCSIS1 (Data Over Cable Service Interface Specification) is a standard that enables broadband internet access over cable networks. DOCSIS 3.1 and DOCSIS 4.0 represent two major iterations, each bringing improvements in speed, efficiency, and network capabilities.
Speed and Bandwidth Enhancements
DOCSIS 3.1 technology supports downstream speeds of up to 10 Gbps and upstream speeds of 1 Gbps, utilizing OFDM (Orthogonal Frequency Division Multiplexing) and OFDMA (Orthogonal Frequency Division Multiple Access) for efficient data transmission. DOCSIS 4.0 significantly increases upstream capacity, supporting speeds up to 6 Gbps, while maintaining 10 Gbps downstream speeds.
Spectrum Utilization
DOCSIS 3.1 operates within a 1.2 GHz spectrum, whereas DOCSIS 4.0 expands the operational range to 1.8 GHz downstream and 684 MHz upstream. This extended spectrum helps support higher data rates and enhances network efficiency.
Full Duplex and Extended Spectrum Technologies
DOCSIS 4.0 introduces Full Duplex DOCSIS (FDX) and Extended Spectrum DOCSIS (ESD). FDX enables a dedicated FDX band of 108-684 MHz for flexible, real-time upstream/downstream transmission, optimizing bandwidth usage. In addition to this dedicated FDX band, FDX supports downstream bandwidth of 108-1218 MHz and upstream bandwidths of 5-85 MHz (in DOCSIS 3.1 networks) and 108-684 MHz (in DOCSIS 4.0 networks). ESD extends the frequency range while maintaining separate upstream and downstream bands, allowing for greater flexibility in network upgrades.
Network Evolution and Deployment Considerations
DOCSIS 3.1 offers substantial improvements over previous iterations of DOCSIS without requiring extensive infrastructure changes. DOCSIS 4.0 helps operators expand network capacity and speed, enabling support for multi-gigabit broadband speeds and alleviating congestion during peak usage.
Related Links
1 DOCSIS is a trademark of Cable Television Laboratories, Inc.