Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OCJ

Base Product
  • Available in:
  • Europe
  • Middle East/Africa

OCJ Series Singlemode Fiber Optic Patch Cord
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
Configure and display product variants of OCJ by selecting options

Loading...
Product
Performance Grade Regional Availability Product Series Product Type Fiber Mode Fiber Type Total Fibers, quantity Interface, Connector A Interface, Connector B Interface Feature, connector A Interface Feature, connector B Connector A, quantity Connector B, quantity Environmental Space Jacket Color Cord Length
CC1782-000 | OCJ-L1-20MASIA-S3 CC1782-000 | OCJ-L1-20MASIA-S3
Fiber Optic Patch Cord, Simplex, Singlemode, LC/UPC to SC/APC 9°, yellow, 20 m
Standard C grade EMEA OCJ Fiber patch cord | simplex Singlemode G.657.A1 | TeraSPEED® 1 LC/UPC SC/APC APC 9° 1 1 Low Smoke Zero Halogen (LSZH) Yellow 20 m | 65.617 ft
CC2430-000 | OCJ-L1-02MASIA-L1 CC2430-000 | OCJ-L1-02MASIA-L1
Fiber Optic Patch Cord, Simplex, Singlemode, LC/UPC to LC/UPC, yellow, 2 m
Standard C grade EMEA OCJ Fiber patch cord | simplex Singlemode G.657.A1 | TeraSPEED® 1 LC/UPC LC/UPC 1 1 Low Smoke Zero Halogen (LSZH) Yellow 2 m | 6.562 ft
CV5972-000 | OCJ-L1-02MASHA-L2 CV5972-000 | OCJ-L1-02MASHA-L2
Fiber Optic Patch Cord, Duplex, Singlemode, LC/UPC to LC/APC, yellow, 2 m
Standard C grade EMEA OCJ Fiber patch cord | duplex Singlemode G.657.A1 | TeraSPEED® 2 LC/APC LC/UPC 2 2 Low Smoke Zero Halogen (LSZH) Yellow 2 m | 6.562 ft
CV6062-000 | OCJ-L1-03MASHA-L2 CV6062-000 | OCJ-L1-03MASHA-L2
Fiber Optic Patch Cord, Duplex, Singlemode, LC/UPC to LC/APC, yellow, 3 m
Standard C grade EMEA OCJ Fiber patch cord | duplex Singlemode G.657.A1 | TeraSPEED® 2 LC/APC LC/UPC 2 2 Low Smoke Zero Halogen (LSZH) Yellow 3 m | 9.843 ft
CV6134-000 | OCJ-L2-05MASHA-S2 CV6134-000 | OCJ-L2-05MASHA-S2
Fiber Optic Patch Cord, Duplex, Singlemode, LC/APC to SC/APC, yellow, 5 m
Standard C grade EMEA OCJ Fiber patch cord | duplex Singlemode G.657.A1 | TeraSPEED® 2 LC/APC SC/APC 2 2 Low Smoke Zero Halogen (LSZH) Yellow 5 m | 16.404 ft
Features and Benefits
OCJ Patch cords are simplex or duplex fiber cables pre-assembled with a connector at both ends. They are typically used to cross-connect patch panel to patch panel and to interconnect patch panels to optical equipment.

FEATURES
  • CommScope offers two ranges of cable assembly specifications according to IEC 61755-1
  • Grade C as a standard quality for use in data centers and telecommunication networks
  • Grade B as a superior quality if lower attenuation (Insertion) losses are required, for example to cover extra distance
  • All connectors are built with full ceramic ferrules and tuned for best performance and compatibility according to IEC 61755-3-1 and -3-2
  • CommScope’s standard single mode fiber is according to ITU-T G.657.A1 ( MFD 9.2 µm ± 0.4 µm) and G.657.A2 (MFD 8.6 µm ± 0.4 µm ) If other fiber types or MFD (Mode Field Diameter ) are required, please contact your CommScope representative

Product Classification

Regional Availability Europe | Middle East/Africa
Product Type Fiber patch cord, duplex | Fiber patch cord, simplex
Product Series OCJ

General Specifications

Jacket Color Yellow

Dimensions

Cable Assembly Length Range (m) 1 – 30
Diameter Over Jacket 1.8 mm | 0.071 in

Ordering Tree

Click on image to enlarge.

Optical Performance

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A1, TeraSPEED®

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Europe | Middle East/Africa
Product Type Fiber patch cord, duplex | Fiber patch cord, simplex
Product Series OCJ

General Specifications

Jacket Color Yellow

Dimensions

Cable Assembly Length Range (m) 1 – 30
Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A1, TeraSPEED®

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.