760072785 | VCM-DS-84-6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Vertical Cable Management Kit, 6in X 84in (152mm X 2134mm) Double Sided, With Doors, Silver
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Vertical cable management |
General Specifications
Configuration Type | Double-sided |
Color | Silver |
Door, quantity | 2 |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 152.4 mm | 6 in |
Depth | 558.8 mm | 22 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Vertical cable management |
General Specifications
Configuration Type | Double-sided |
Color | Silver |
Door, quantity | 2 |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 152.4 mm | 6 in |
Depth | 558.8 mm | 22 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Aluminum |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet |
Packaging quantity | 1 |
Packaging Type | Assembled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse