FPC2
Base Product
- Available in:
- Europe
- Latin America
- Middle East/Africa
- North America
Fiber Optic Patch Cord, 2.0 mm dual zip, singlemode, yellow
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Regional Availability | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | FPC2 |
General Specifications
Jacket Color | Yellow |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 100 |
Diameter Over Jacket | 2 mm | 0.079 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | FPC2 |
General Specifications
Jacket Color | Yellow |
Total Fibers, quantity | 2 |
Dimensions
Cable Assembly Length Range (m) | 1 – 100 |
Diameter Over Jacket | 2 mm | 0.079 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse