Fiber Optic Patch Cord, OM3, LC/LC duplex, 1.8 mm LSZH & OFNR, 45 m, aqua
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 210 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 45 m | 147.638 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Insertion Loss, maximum, connector A | 0.3 dB |
Insertion Loss, maximum, connector B | 0.3 dB |
Return Loss, minimum, connector A | 20 dB |
Return Loss, minimum, connector B | 20 dB |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 210 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 45 m | 147.638 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Insertion Loss, maximum, connector A | 0.3 dB |
Insertion Loss, maximum, connector B | 0.3 dB |
Return Loss, minimum, connector A | 20 dB |
Return Loss, minimum, connector B | 20 dB |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse