4-2105061-5
Base Product: 2105061
- Available in:
- Asia
- Australia/New Zealand
- China
- India
- Latin America
Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to LC/UPC, LSZH & OFNR, aqua, 45 m
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India | Latin America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 210 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Aqua |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Aqua |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 45 m | 147.638 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Insertion Loss, maximum, connector A and B | 0.3 dB |
Insertion Loss, ULL, maximum, connector A and B | 0.15 dB |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India | Latin America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 210 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Aqua |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Aqua |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 45 m | 147.638 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Insertion Loss, maximum, connector A and B | 0.3 dB |
Insertion Loss, ULL, maximum, connector A and B | 0.15 dB |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse