Fiber indoor cable, Low Smoke Zero Halogen Distribution, 6 fiber single-unit, Singlemode G.657.A1, Meters jacket marking, Yellow jacket color
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Product Series | N-DS |
General Specifications
Cable Type | Distribution |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Color | Yellow |
Jacket Marking | Meters |
Total Fiber Count | 6 |
Dimensions
Diameter Over Jacket | 4.8 mm | 0.189 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 96 mm | 3.780 in |
Minimum Bend Radius, unloaded | 48 mm | 1.890 in |
Tensile Load, long term, maximum | 198 N | 44.512 lbf |
Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Compression Test Method | IEC 60794-1 E3 |
Strain Test Method | IEC 60794-1 E1 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.3 dB/km @ 1,550 nm | 0.4 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
Flame Test Listing | NEC OFNR (UL) and c(UL) |
Flame Test Method | IEC 60332-3 | UL 1666 | UL 1685 |
Environmental Test Specifications
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Product Series | N-DS |
General Specifications
Cable Type | Distribution |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Color | Yellow |
Jacket Marking | Meters |
Total Fiber Count | 6 |
Dimensions
Diameter Over Jacket | 4.8 mm | 0.189 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 96 mm | 3.780 in |
Minimum Bend Radius, unloaded | 48 mm | 1.890 in |
Tensile Load, long term, maximum | 198 N | 44.512 lbf |
Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Compression Test Method | IEC 60794-1 E3 |
Strain Test Method | IEC 60794-1 E1 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.3 dB/km @ 1,550 nm | 0.4 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
Flame Test Listing | NEC OFNR (UL) and c(UL) |
Flame Test Method | IEC 60332-3 | UL 1666 | UL 1685 |
Environmental Test Specifications
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse