810009852/DB | C-006-CN-8W-M06NS/28D/YL/D
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, LightScope® ZWP, dry loose tube, 6 fiber, Singlemode G.652.D and G.657.A1, Gel-free, Yellow jacket color, Dca flame rating
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-free |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Cable Length | 2000 m | 6561.680 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 139.7 mm | 5.500 in |
Minimum Bend Radius, unloaded | 129.5 mm | 5.098 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 500 N | 112.405 lbf |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 31 kg/km | 20.831 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
General Specifications
Cable Type | Loose tube |
Subunit Type | Gel-free |
Jacket Color | Yellow |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Cable Length | 2000 m | 6561.680 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 139.7 mm | 5.500 in |
Minimum Bend Radius, unloaded | 129.5 mm | 5.098 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 500 N | 112.405 lbf |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 31 kg/km | 20.831 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse