760253592 | SFC-STF-UNV-8X
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik II Connector™, ST-UPC, OS2, 0.25/0.9/2.0/3.0 mm, Blue, Single Pack
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik II |
General Specifications
Body Style | BTW |
Color | Blue |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | ST/UPC |
Interface Feature | Field Installable | Mechanical splice |
Dimensions
Length | 50.2 mm | 1.976 in |
Compatible Cable Diameter, maximum | 0.9 mm | 0.035 in |
Compatible Cable Diameter, minimum | 0.25 mm | 0.01 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.5 dB |
Insertion Loss, typical | 0.2 dB |
Return Loss, minimum | 45 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik II |
General Specifications
Body Style | BTW |
Color | Blue |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | ST/UPC |
Interface Feature | Field Installable | Mechanical splice |
Dimensions
Length | 50.2 mm | 1.976 in |
Compatible Cable Diameter, maximum | 0.9 mm | 0.035 in |
Compatible Cable Diameter, minimum | 0.25 mm | 0.01 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.5 dB |
Insertion Loss, typical | 0.2 dB |
Return Loss, minimum | 45 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse