Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760239955 | FACT-ACCBPL4E

Base Product: FACT-ODF-ACCESSORIES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® back plate, for mounting up to 4 FACT elements in GR3 frame

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Back plate
Product Brand FACT®
Product Series FACT

General Specifications

Application Used in FIST-GR3-style frames only

Dimensions

Height 120 mm | 4.724 in
Width 531.5 mm | 20.925 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Bolts | Brackets | Cage nuts | Washers
Packaging quantity 1
Packaging Type Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Back plate
Product Brand FACT®
Product Series FACT

General Specifications

Application Used in FIST-GR3-style frames only

Dimensions

Height 120 mm | 4.724 in
Width 531.5 mm | 20.925 in

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Included Bolts | Brackets | Cage nuts | Washers
Packaging quantity 1
Packaging Type Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant