Warning Icon

For other alternatives, please contact us for more information.

1 Alternative products available

760248406 | CHD08-DM-PBLC-WB-B-ULL

Base Product: CHD-MODULES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

CHD ULL Multimode, MPO-8 distribution module, 8LC to 1x8f MPO unpinned with port blockers, dust plugs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Brand SYSTIMAX ULL
Product Series CHD

General Specifications

Functionality Breakout
Color, front Lime green
Color, rear Gray
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Key up/up | MPO Non-Pinned
Polarity Method B Enhanced (ULL)
Shuttered No
Total Fibers, quantity 8

Dimensions

Height 12.45 mm | 0.49 in
Width 83.82 mm | 3.3 in
Depth 131.83 mm | 5.19 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED® wideband
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.0816 kg | 0.180 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Brand SYSTIMAX ULL
Product Series CHD

General Specifications

Functionality Breakout
Color, front Lime green
Color, rear Gray
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Key up/up | MPO Non-Pinned
Polarity Method B Enhanced (ULL)
Shuttered No
Total Fibers, quantity 8

Dimensions

Height 12.45 mm | 0.49 in
Width 83.82 mm | 3.3 in
Depth 131.83 mm | 5.19 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED® wideband
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.0816 kg | 0.180 lb

Product Specification

Product Specification