760250853 | PFB-TB-LGY
- Available in:
- Asia
- Australia/New Zealand
- China
- EMEA
- Europe
- India
- Latin America
- Middle East/Africa
- North America
Powered Fiber Cable,Transition Box, Plenum Rated
Features and Benefits
Powered Fiber Cable, Transition Box, Plenum Rated, (6) Fiber LC duplex, (6) 2 wire terminals
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Surface mount enclosure |
Warranty | One year |
General Specifications
Application | Powered fiber |
Cable Entry Location | Bottom | Side | Top |
Cable Entry, quantity, maximum, bottom | 6 |
Cable Entry, quantity, maximum, left | 2 |
Cable Entry, quantity, maximum, right | 2 |
Cable Entry, quantity, maximum, top | 6 |
Color | Light gray |
Compatible Interface | LC | Multimode | Singlemode |
Conduit Fitting Size | 28.2 mm | 1.110 in |
Door Type, front | Removable |
Door, quantity | 1 |
Front Cover Type | Screw-on |
Interface Feature, front | Fiber LC Duplex (6) | Two wire terminals (6) |
Labels per Sheet, quantity | 1 |
Mounting | Surface |
Total Fibers, quantity | 12 |
Total Ports, quantity | 12 |
Dimensions
Height | 111 mm | 4.370 in |
Width | 360 mm | 14.173 in |
Depth | 370 mm | 14.567 in |
Electrical Specifications
Input Power | 100 W (NEC Class 2) |
Input Voltage | 30 Vac | 60 Vdc |
Electrical Safety Standard | UL | cUL |
Material Specifications
Finish | Powder coated |
Material Type | Powder-coated steel |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Indoor | Plenum |
Flammability Rating | UL 1863 | UL 2043 | UL/EN/IEC 62368 |
Qualification Standards | NEC Class 2 | UL 1863 |
Safety Standard | CAN/CSA-C22.2 NO. 182.4 | UL 1863 | UL 2043 | UL/EN/IEC 62368 |
Packaging and Weights
Included | Front cover | Instruction sheet | Label | Strain relief | Ten cable ties |
Packaging quantity | 1 |
Packaging Type | Box |
Weight, net | 6.350 kg | 14 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | India | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Surface mount enclosure |
Warranty | One year |
General Specifications
Application | Powered fiber |
Cable Entry Location | Bottom | Side | Top |
Cable Entry, quantity, maximum, bottom | 6 |
Cable Entry, quantity, maximum, left | 2 |
Cable Entry, quantity, maximum, right | 2 |
Cable Entry, quantity, maximum, top | 6 |
Color | Light gray |
Compatible Interface | LC | Multimode | Singlemode |
Conduit Fitting Size | 28.2 mm | 1.110 in |
Door Type, front | Removable |
Door, quantity | 1 |
Front Cover Type | Screw-on |
Interface Feature, front | Fiber LC Duplex (6) | Two wire terminals (6) |
Labels per Sheet, quantity | 1 |
Mounting | Surface |
Total Fibers, quantity | 12 |
Total Ports, quantity | 12 |
Dimensions
Height | 111 mm | 4.370 in |
Width | 360 mm | 14.173 in |
Depth | 370 mm | 14.567 in |
Electrical Specifications
Input Power | 100 W (NEC Class 2) |
Input Voltage | 30 Vac | 60 Vdc |
Electrical Safety Standard | UL | cUL |
Material Specifications
Finish | Powder coated |
Material Type | Powder-coated steel |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Environmental Space | Indoor | Plenum |
Flammability Rating | UL 1863 | UL 2043 | UL/EN/IEC 62368 |
Qualification Standards | NEC Class 2 | UL 1863 |
Safety Standard | CAN/CSA-C22.2 NO. 182.4 | UL 1863 | UL 2043 | UL/EN/IEC 62368 |
Packaging and Weights
Included | Front cover | Instruction sheet | Label | Strain relief | Ten cable ties |
Packaging quantity | 1 |
Packaging Type | Box |
Weight, net | 6.350 kg | 14 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse