Indoor FDH 3000 w/ 288f Shell, 144f distribution loaded, no splitters included, MPO distribution connectors, and a 24f Feeder using Ivory Colored Plenum Loose Tube Cable with stubbed MT ends
Features and Benefits
Indoor FDH 3000 w/ 288f Shell, 144f distribution loaded, no splitters included, MPO distribution connectors, and a 24f Feeder using Ivory Colored Plenum Loose Tube Cable with stubbed MT ends
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | IFDH 3000 |
General Specifications
Functionality | Patching | Splicing |
Adapters, quantity | 144 |
Color | Putty white |
Front Door Type | Single hinged |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 144 |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | IFDH 3000 |
General Specifications
Functionality | Patching | Splicing |
Adapters, quantity | 144 |
Color | Putty white |
Front Door Type | Single hinged |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 144 |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse