FMT MicroVAM Fiber Optic Monitoring Module, four 1x2 splitters, singlemode, LC/UPC, 70/30 split ratio
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FMT |
General Specifications
Device Type | Micro VAM |
Functionality | Splitting |
Access | Front | Rear |
Application | For use with FMT panels | For use with NGF frames |
Circuits, quantity | 2 |
Distribution Type | 1 x 2 splitter |
Interface, front | LC/UPC |
Interface, Input | LC/UPC |
Interface, Output | LC/UPC |
Split Ratio | 70/30 |
Splitter, quantity | 4 |
Dimensions
Height | 71.88 mm | 2.83 in |
Width | 17.27 mm | 0.68 in |
Depth | 177.8 mm | 7 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FMT |
General Specifications
Device Type | Micro VAM |
Functionality | Splitting |
Access | Front | Rear |
Application | For use with FMT panels | For use with NGF frames |
Circuits, quantity | 2 |
Distribution Type | 1 x 2 splitter |
Interface, front | LC/UPC |
Interface, Input | LC/UPC |
Interface, Output | LC/UPC |
Split Ratio | 70/30 |
Splitter, quantity | 4 |
Dimensions
Height | 71.88 mm | 2.83 in |
Width | 17.27 mm | 0.68 in |
Depth | 177.8 mm | 7 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Installation Instruction
Product Compliance Documentation
Other Ways to Browse