CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
8-port multibeam antenna, 8x 1695–2400 MHz, 4x 38° HPBW, 4x RET with retractable tilt rods
Antenna Type | Multibeam |
Band | Single band |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1350 mm | 53.15 in |
Click on image to enlarge. |
Click on image to enlarge. |
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2400 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 |
Gain, dBi | 19.1 | 19.7 | 19.9 | 19.4 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 33 | 29 |
Beamwidth, Vertical, degrees | 7.4 | 7 | 6.6 | 5.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 37 | 37 | 35 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 16 | 16 | 16 | 16 |
VSWR | Return loss, dB | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 |
Gain by all Beam Tilts, average, dBi | 18.7 | 19.4 | 19.5 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.6 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 18.7 7 ° | 18.812 ° | 18.6 | 2 ° | 19.2 7 ° | 19.412 ° | 19.3 | 2 ° | 19.5 7 ° | 19.812 ° | 19.1 | 2 ° | 19.0 7 ° | 19.012 ° | 18.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1.7 | ±3 | ±2.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 18 | 17 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 30 | 29 | 25 |
CPR at Boresight, dB | 21 | 22 | 19 | 13 |
CPR at Sector, dB | 12 | 13 | 11 | 5 |
Wind Loading at Velocity, frontal | 125.7 lbf @ 150 km/h | 557.0 N @ 150 km/h |
Wind Loading at Velocity, lateral | 175.0 N @ 150 km/h | 39.3 lbf @ 150 km/h |
Wind Loading at Velocity, maximum | 170.6 lbf @ 150 km/h | 759.0 N @ 150 km/h |
Wind Loading at Velocity, rear | 129.0 lbf @ 150 km/h | 574.0 N @ 150 km/h |
Wind Speed, maximum | 241 km/h | 149.75 mph |
Width, packed | 797 mm | 31.378 in |
Depth, packed | 402 mm | 15.827 in |
Length, packed | 1501 mm | 59.095 in |
Net Weight, without mounting kit | 30.8 kg | 67.902 lb |
Weight, gross | 41.7 kg | 91.933 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
Antenna Type | Multibeam |
Band | Single band |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1350 mm | 53.15 in |
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2400 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 |
Gain, dBi | 19.1 | 19.7 | 19.9 | 19.4 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 38 | 36 | 33 | 29 |
Beamwidth, Vertical, degrees | 7.4 | 7 | 6.6 | 5.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 37 | 37 | 35 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 16 | 16 | 16 | 16 |
VSWR | Return loss, dB | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2400 |
Gain by all Beam Tilts, average, dBi | 18.7 | 19.4 | 19.5 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.6 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 18.7; 7 ° | 18.8;12 ° | 18.6 | 2 ° | 19.2; 7 ° | 19.4;12 ° | 19.3 | 2 ° | 19.5; 7 ° | 19.8;12 ° | 19.1 | 2 ° | 19.0; 7 ° | 19.0;12 ° | 18.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1.7 | ±3 | ±2.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.3 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 18 | 17 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 30 | 29 | 25 |
CPR at Boresight, dB | 21 | 22 | 19 | 13 |
CPR at Sector, dB | 12 | 13 | 11 | 5 |
Wind Loading at Velocity, frontal | 125.7 lbf @ 150 km/h | 557.0 N @ 150 km/h |
Wind Loading at Velocity, lateral | 175.0 N @ 150 km/h | 39.3 lbf @ 150 km/h |
Wind Loading at Velocity, maximum | 170.6 lbf @ 150 km/h | 759.0 N @ 150 km/h |
Wind Loading at Velocity, rear | 129.0 lbf @ 150 km/h | 574.0 N @ 150 km/h |
Wind Speed, maximum | 241 km/h | 149.75 mph |
Width, packed | 797 mm | 31.378 in |
Depth, packed | 402 mm | 15.827 in |
Length, packed | 1501 mm | 59.095 in |
Net Weight, without mounting kit | 30.8 kg | 67.902 lb |
Weight, gross | 41.7 kg | 91.933 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |