2UNPX203.6R2
8-port multibeam antenna, 4x 698–894 and 4x 1710-2170 MHz, 4x 37° HPBW, 4x RET
Features and Benefits
- Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information, General
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 2 male |
Dimensions
Width | 565 mm | 22.244 in |
Depth | 127 mm | 5 in |
Length | 1746 mm | 68.74 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 894 MHz | 1710 – 2170 MHz |
Polarization | ±45° |
Remote Electrical Tilt (RET) Information, Electrical
Protocol | 3GPP/AISG 2.0 (Single RET) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–894 | 1710–1920 | 1920–2170 |
Gain, dBi | 13.8 | 14.5 | 16.2 | 17.5 |
Beam Centers, Horizontal, degrees | ±28 | ±28 | ±30 | ±30 |
Beamwidth, Horizontal, degrees | 43 | 37 | 35 | 32 |
Beamwidth, Vertical, degrees | 25.1 | 21.7 | 12.1 | 11 |
Beam Tilt, degrees | 1–16 | 1–16 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 20 | 20 | 30 | 30 |
Isolation, Cross Polarization, dB | 22 | 22 | 20 | 20 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–894 | 1710–1920 | 1920–2170 |
Gain by all Beam Tilts, average, dBi | 13.7 | 14.3 | 15.7 | 16.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.9 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 1 ° | 13.7 8 ° | 13.8 16 ° | 13.5 | 1 ° | 14.6 8 ° | 14.4 16 ° | 13.7 | 0 ° | 15.7 5 ° | 15.7 10 ° | 15.6 | 0 ° | 16.0 5 ° | 16.0 10 ° | 15.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±3.6 | ±2.5 | ±3.1 |
Beamwidth, Vertical Tolerance, degrees | ±1.7 | ±1.6 | ±0.7 | ±0.9 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 17 | 31 | 31 |
Mechanical Specifications
Wind Loading at Velocity, frontal | 1,258.0 N @ 150 km/h | 282.8 lbf @ 150 km/h |
Wind Loading at Velocity, lateral | 194.0 N @ 150 km/h | 43.6 lbf @ 150 km/h |
Wind Loading at Velocity, rear | 1,283.0 N @ 150 km/h | 288.4 lbf @ 150 km/h |
Wind Speed, maximum | 250 km/h | 155.343 mph |
Packaging and Weights
Width, packed | 625 mm | 24.606 in |
Depth, packed | 270 mm | 10.63 in |
Length, packed | 1940 mm | 76.378 in |
Net Weight, without mounting kit | 37 kg | 81.571 lb |
Weight, gross | 43 kg | 94.799 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information, General
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 2 male |
Dimensions
Width | 565 mm | 22.244 in |
Depth | 127 mm | 5 in |
Length | 1746 mm | 68.74 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 894 MHz | 1710 – 2170 MHz |
Polarization | ±45° |
Remote Electrical Tilt (RET) Information, Electrical
Protocol | 3GPP/AISG 2.0 (Single RET) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–894 | 1710–1920 | 1920–2170 |
Gain, dBi | 13.8 | 14.5 | 16.2 | 17.5 |
Beam Centers, Horizontal, degrees | ±28 | ±28 | ±30 | ±30 |
Beamwidth, Horizontal, degrees | 43 | 37 | 35 | 32 |
Beamwidth, Vertical, degrees | 25.1 | 21.7 | 12.1 | 11 |
Beam Tilt, degrees | 1–16 | 1–16 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 20 | 20 | 30 | 30 |
Isolation, Cross Polarization, dB | 22 | 22 | 20 | 20 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–894 | 1710–1920 | 1920–2170 |
Gain by all Beam Tilts, average, dBi | 13.7 | 14.3 | 15.7 | 16.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.9 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 1 ° | 13.7; 8 ° | 13.8; 16 ° | 13.5 | 1 ° | 14.6; 8 ° | 14.4; 16 ° | 13.7 | 0 ° | 15.7; 5 ° | 15.7; 10 ° | 15.6 | 0 ° | 16.0; 5 ° | 16.0; 10 ° | 15.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±3.6 | ±2.5 | ±3.1 |
Beamwidth, Vertical Tolerance, degrees | ±1.7 | ±1.6 | ±0.7 | ±0.9 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 17 | 31 | 31 |
Mechanical Specifications
Wind Loading at Velocity, frontal | 1,258.0 N @ 150 km/h | 282.8 lbf @ 150 km/h |
Wind Loading at Velocity, lateral | 194.0 N @ 150 km/h | 43.6 lbf @ 150 km/h |
Wind Loading at Velocity, rear | 1,283.0 N @ 150 km/h | 288.4 lbf @ 150 km/h |
Wind Speed, maximum | 250 km/h | 155.343 mph |
Packaging and Weights
Width, packed | 625 mm | 24.606 in |
Depth, packed | 270 mm | 10.63 in |
Length, packed | 1940 mm | 76.378 in |
Net Weight, without mounting kit | 37 kg | 81.571 lb |
Weight, gross | 43 kg | 94.799 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Product Specification (Comprehensive)
Product Support
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Product Specification (Comprehensive)
Product Support
Warranty
Other Ways to Browse