Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

091754-000 | GS3-1650-C2-KIT-M529

  • Available in:
  • Latin America
  • North America
GS3 1650 C2 Copper Splice Closure, cold applied, for cables up to 900 pairs
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Cold applied buried and pedestal splice closure system providing a fast, simple way to seal and encapsulate telephone cable splices
  • Material is composed of several layers of specially blended polymers and gels and an aluminum moisture vapor barrier layer
  • Outer compression wrap provides excellent mechanical strength and superior protection from forces such as impact and abrasion
  • Innovative Urethane Delivery System drives encapsulant into the core of the cable, providing protection superior to that of traditional poured urethane systems
Specifications

Product Classification

Regional Availability Latin America | North America
Product Type Sealing sheet closure
Product Series GS3

General Specifications

Cable Sealing Type Multilayer gel sealing sheet
Closure Style In-line
Color Black
Required Encapsulant, minimum 5000 g | 11.023 lb
Splicing Capacity, maximum 900

Dimensions

Splice Bundle Diameter, maximum 134.62 mm | 5.3 in
Sheet Opening, nominal 533.4 mm | 21 in

Environmental Specifications

Environmental Space Buried

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Product Type Sealing sheet closure
Product Series GS3

General Specifications

Cable Sealing Type Multilayer gel sealing sheet
Closure Style In-line
Color Black
Required Encapsulant, minimum 5000 g | 11.023 lb
Splicing Capacity, maximum 900

Dimensions

Splice Bundle Diameter, maximum 134.62 mm | 5.3 in
Sheet Opening, nominal 533.4 mm | 21 in

Environmental Specifications

Environmental Space Buried

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category