Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SV3BG

Base Product: SV-SPLT

HomeConnect® Three-way Balanced Splitter, 5–1002 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal
Video Ports, quantity 3

Electrical Specifications

Insertion Loss at Frequency Band, typical 5.5 dB @ 5–550 MHz | 6.2 dB @ 550–1002 MHz
Return Loss at Frequency Band, input, typical 22 dB @ 50–1002 MHz | 25 dB @ 5–45 MHz
Return Loss at Frequency Band, output, typical 22 dB @ 50–1002 MHz | 25 dB @ 5–45 MHz
Frequency Response ±0.3 dB
Impedance 75 ohm
Operating Frequency Band 5 – 1002 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-60 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, tap to output, typical 30.0 dB @ 300–1002 MHz | 35.0 dB @ 50–300 MHz | 35.0 dB @ 5–15 MHz | 40.0 dB @ 15–45 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 203.2 mm | 8 in
Width, packed 330.2 mm | 13 in
Length, packed 520.7 mm | 20.5 in
Carton Quantity 300
Weight, gross 19.96 kg | 44.004 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal
Video Ports, quantity 3

Electrical Specifications

Insertion Loss at Frequency Band, typical 5.5 dB @ 5–550 MHz | 6.2 dB @ 550–1002 MHz
Return Loss at Frequency Band, input, typical 22 dB @ 50–1002 MHz | 25 dB @ 5–45 MHz
Return Loss at Frequency Band, output, typical 22 dB @ 50–1002 MHz | 25 dB @ 5–45 MHz
Frequency Response ±0.3 dB
Impedance 75 ohm
Operating Frequency Band 5 – 1002 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-60 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, tap to output, typical 30.0 dB @ 300–1002 MHz | 35.0 dB @ 50–300 MHz | 35.0 dB @ 5–15 MHz | 40.0 dB @ 15–45 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 203.2 mm | 8 in
Width, packed 330.2 mm | 13 in
Length, packed 520.7 mm | 20.5 in
Carton Quantity 300
Weight, gross 19.96 kg | 44.004 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category