Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

450330003 | F1177TSE(T-GRN) XP

XPRESSPREP® Coaxial Drop Cable, 75 Ohm, Series 11, black PE jacket with Green Tracer

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial drop cable
Product Brand XPRESSPREP®
Product Series 11 Series
Warranty One year

General Specifications

Cable Type Series 11
Center Conductor Type Solid
Jacket Color Black
Jacket Marking Feet
Performance Note Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
Shield Construction Type Trishield

Dimensions

Diameter Over Center Conductor, nominal 1.626 mm | 0.064 in
Diameter Over Dielectric, nominal 7.112 mm | 0.28 in
Diameter Over Inner Shield (Tape), nominal 7.29 mm | 0.287 in
Diameter Over Jacket, nominal 10.16 mm | 0.4 in
Jacket Thickness, nominal 0.991 mm | 0.039 in
Center Conductor Gauge 14 AWG
Inner Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 12.5 ohms/kft | 41.011 ohms/km
dc Resistance, Loop, nominal 16.8 ohms/kft | 55.118 ohms/km
dc Resistance, Outer Conductor, nominal 4.3 ohms/kft | 14.108 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss, Grade A ≥15 dB @ 1801–3000 MHz | ≥20 dB @ 5–1800 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 1.250 0.380
55.0 MHz 3.150 0.960
83.0 MHz 3.870 1.180
85.0 MHz 3.900 1.190
187.0 MHz 5.740 1.750
204.0 MHz 6.140 1.870
211.0 MHz 6.230 1.900
250.0 MHz 6.720 2.050
300.0 MHz 7.380 2.250
350.0 MHz 7.940 2.420
400.0 MHz 8.530 2.600
450.0 MHz 9.020 2.750
500.0 MHz 9.510 2.900
550.0 MHz 9.970 3.040
600.0 MHz 10.430 3.180
750.0 MHz 11.970 3.650
865.0 MHz 13.050 3.980
1000.0 MHz 14.270 4.350
1218.0 MHz 16.140 4.920
1300.0 MHz 16.440 5.010
1400.0 MHz 17.130 5.220
1500.0 MHz 17.790 5.420
1600.0 MHz 18.440 5.620
1700.0 MHz 19.080 5.810
1794.0 MHz 19.660 5.990
1800.0 MHz 19.700 6.000
2000.0 MHz 20.890 6.370
2200.0 MHz 22.050 6.720
2500.0 MHz 23.700 7.220
2800.0 MHz 25.280 7.710
3000.0 MHz 26.300 8.020

Material Specifications

Center Conductor Material Copper-clad steel
Dielectric Material Foam PE
Jacket Material PE
Inner Shield (Braid) Coverage 77 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded

Environmental Specifications

Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 77.385 kg/km | 52 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial drop cable
Product Brand XPRESSPREP®
Product Series 11 Series
Warranty One year

General Specifications

Cable Type Series 11
Center Conductor Type Solid
Jacket Color Black
Jacket Marking Feet
Performance Note Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
Shield Construction Type Trishield

Dimensions

Diameter Over Center Conductor, nominal 1.626 mm | 0.064 in
Diameter Over Dielectric, nominal 7.112 mm | 0.28 in
Diameter Over Inner Shield (Tape), nominal 7.29 mm | 0.287 in
Diameter Over Jacket, nominal 10.16 mm | 0.4 in
Jacket Thickness, nominal 0.991 mm | 0.039 in
Center Conductor Gauge 14 AWG
Inner Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 12.5 ohms/kft | 41.011 ohms/km
dc Resistance, Loop, nominal 16.8 ohms/kft | 55.118 ohms/km
dc Resistance, Outer Conductor, nominal 4.3 ohms/kft | 14.108 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss, Grade A ≥15 dB @ 1801–3000 MHz | ≥20 dB @ 5–1800 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 1.250 0.380
55.0 MHz 3.150 0.960
83.0 MHz 3.870 1.180
85.0 MHz 3.900 1.190
187.0 MHz 5.740 1.750
204.0 MHz 6.140 1.870
211.0 MHz 6.230 1.900
250.0 MHz 6.720 2.050
300.0 MHz 7.380 2.250
350.0 MHz 7.940 2.420
400.0 MHz 8.530 2.600
450.0 MHz 9.020 2.750
500.0 MHz 9.510 2.900
550.0 MHz 9.970 3.040
600.0 MHz 10.430 3.180
750.0 MHz 11.970 3.650
865.0 MHz 13.050 3.980
1000.0 MHz 14.270 4.350
1218.0 MHz 16.140 4.920
1300.0 MHz 16.440 5.010
1400.0 MHz 17.130 5.220
1500.0 MHz 17.790 5.420
1600.0 MHz 18.440 5.620
1700.0 MHz 19.080 5.810
1794.0 MHz 19.660 5.990
1800.0 MHz 19.700 6.000
2000.0 MHz 20.890 6.370
2200.0 MHz 22.050 6.720
2500.0 MHz 23.700 7.220
2800.0 MHz 25.280 7.710
3000.0 MHz 26.300 8.020

Material Specifications

Center Conductor Material Copper-clad steel
Dielectric Material Foam PE
Jacket Material PE
Inner Shield (Braid) Coverage 77 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded

Environmental Specifications

Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 77.385 kg/km | 52 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Solution

Browse by Category

Browse by Solution