Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1671201-1

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Universal Connectivity Platform (UCP) MPOptimate® Q-Fit Adapter Pack, 6xSC duplex, blue
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series UCP

General Specifications

Adapter Color Blue
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Black
Interface SC
Interface Feature Standard
Total Ports, quantity, front 12

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series UCP

General Specifications

Adapter Color Blue
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Black
Interface SC
Interface Feature Standard
Total Ports, quantity, front 12

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance