Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NC4000 | NC4000 Series Optical Nodes

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1.2 GHz 4x4 Segmentable Optical Nodes - Fiber Deep or HFC

Contact Us for a Quote
Specifications
Finish making your selections or clear them to view relevant specifications.
Get Connected to the Access Technologies Resource Center

Find manuals, quick guides, data sheets, videos and much more!

Explore Access Technologies Resource Center

CommScope Node Configurator

Learn how CommScope’s flexible Node platforms are easy to upgrade and migrate to future architectures.

Learn More

Features and Benefits
The ARRIS NC4000® series optical node platform supports a wide range of advanced architectures and is ideal for Fiber Deep and HFC applications. It is designed to provide the utmost reliability, flexibility, and adaptability in an outdoor optical node platform. With an ultra-high output level of up to 64 dBmV (at 1218 MHz) on each of the four RF ports of the OA4xxx RF Output Amplifier, the NC4000 can be used to extend the reach of the coax distribution network.

The flexible and rugged platform is 4x4 segmentable for HFC applications, and 2x2 segmentable in Fiber Deep applications. For the return path, this is achieved using the universal digital return transceiver, either the DT4600N (5-204 MHz) or the DT4250 (5-100 MHz), supporting multiple modes of operation, a single return ("1‐fer"), or dual independent returns ("2‐ fer"). Upstream transmission is enabled with plug-in SFP modules supporting 1310 nm, 1550 nm, and CWDM, or DWDM options, further expanding the deployment of advanced "bandwidth‐hungry" services into fiber‐poor areas while reducing real estate and powering requirements in the field.

The NC4000 supports deployment of a wide range of field‐hardened EDFAs and optical switches for extending fiber reach, routing options, and system reliability. Integrated remote monitoring is provided through the digital return transceiver with remote network management capability, eliminating the added cost of a third‐party status monitoring transponder. The NC4000 optical node platform also supports next‐generation architectures and technologies such as Node PON, Remote PHY, and more, providing a seamless migration to support tomorrow's services.

1.2 GHz bandwidth; 2x2 Fiber Deep or 4x4 HFC segmentation scalability

NC4000S4 Segmentable HFC Node
  • 1x1 to 4x4 segmentation
  • Supports 56 dBmV RF Output capability at 1218 MHz at 0 dBm Optical Input
NC4000H4 Fiber Deep Node
  • 1x1 to 2x2 segmentation
  • Supports 60.5 dBmV RF Output capability at 1218 MHz at 0 dBm Optical Input
NC4000H5 Fiber Deep Node
  • 1x1 to 2x2 segmentation
  • Supports 64 dBmV RF Output capability at 1218 MHz at 0 dBm Optical Input
  • DT4600N: Two alternative upstream passband splits: 85/102 MHz and 204/258 MHz
  • DT4250N: Three alternative upstream passband splits: 42/54 MHz, 65/85 MHz, and 85/102 MHz
  • Advanced Universal Digital Return via DT4250 Universal Digital Transmitter: Integrated status monitoring, Integrated Ethernet transport, Improved performance, Selectable segmentation and return bandwidth, 58 return laser options (SFPs)
  • Redundant power supplies, receivers, digital return transmitters, RF and Optical switches
  • Splice tray for optical passives
  • Six universal module slot positions for: Forward receiver, Universal Digital Return (with integrated monitoring management), Optical and/or RF switch, DCM, EDFA, RFoG, Node PON OLT

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Optical node platform

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Optical node platform

Product Compliance Documentation

Product Specification

Product Compliance Documentation

Product Specification