CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
OFDC B8G Fiber Optic Splice/Patch Closure, X-press version,Gel Cable sealing, 1 pre-installed 18-fiber splice tray, 8 duplex LC/APC adapters, 30 m drop cable assy,mobra
Regional Availability | Australia/New Zealand |
Product Type | Single-ended, rectangular fiber closure |
Product Series | OFDC |
Cable Sealing Type | Compressed gel |
Color | Black |
Mounting | Manhole | Pedestal | Strand | Wall |
Height | 128 mm | 5.039 in |
Width | 156 mm | 6.142 in |
Length | 324 mm | 12.756 in |
Click on image to enlarge. |
Material Type | Rugged polymer |
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
UV Resistance | UV stabilized |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Australia/New Zealand |
Product Type | Single-ended, rectangular fiber closure |
Product Series | OFDC |
Cable Sealing Type | Compressed gel |
Color | Black |
Mounting | Manhole | Pedestal | Strand | Wall |
Height | 128 mm | 5.039 in |
Width | 156 mm | 6.142 in |
Length | 324 mm | 12.756 in |
Material Type | Rugged polymer |
Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
Relative Humidity | 93%, non-condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
UV Resistance | UV stabilized |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |