Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CK5182-000 | OFDC-B8-U12-2-NN-2

  • Available in:
  • Asia
  • EMEA
  • Latin America
OFDC B8 Fiber Optic Splice Closure, Gel Cable sealing, 2 pre-installed 12-fiber splice trays, no splitters
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Advanced gel sealing technology ensures fast and easy field handling without a need for special tools
  • Individual access to drop cable connection area and seperate zones for looped cable storage for most cable types
  • Compact and modular design suited for wraparound drop cable installation, enabling faster deployments
  • Allows easy pass-through cabling and integration of optical components, even at later deployment stages
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America
Product Type Single-ended, rectangular fiber closure
Product Series OFDC

General Specifications

Cable Sealing Type Compressed gel
Color Black
Mounting Manhole | Pedestal | Strand | Wall
Splice Tray Included, quantity 2
Splice Tray Type Included 12-way, heat shrink
Splicing Capacity, maximum 24
Splicing Type, Supported Single fusion

Dimensions

Height 163 mm | 6.417 in
Width 102 mm | 4.016 in
Length 326 mm | 12.835 in
Splice Protector Length, maximum 45 mm | 1.772 in

Material Specifications

Material Type Rugged polymer

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 1.85 kg | 4.079 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA | Latin America
Product Type Single-ended, rectangular fiber closure
Product Series OFDC

General Specifications

Cable Sealing Type Compressed gel
Color Black
Mounting Manhole | Pedestal | Strand | Wall
Splice Tray Included, quantity 2
Splice Tray Type Included 12-way, heat shrink
Splicing Capacity, maximum 24
Splicing Type, Supported Single fusion

Dimensions

Height 163 mm | 6.417 in
Width 102 mm | 4.016 in
Length 326 mm | 12.835 in
Splice Protector Length, maximum 45 mm | 1.772 in

Material Specifications

Material Type Rugged polymer

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 1.85 kg | 4.079 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Installation Instruction

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty