Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSC4-U5A1A1BB004

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

NOVUX™ Compact Fiber Closure, splice only, no adapters, no splitters, mounting clips, 2 ID plates, grey

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Single-ended, rectangular fiber closure
Product Brand NOVUX™
Product Series CSC

General Specifications

Cable Sealing Type Compressed gel
Color Gray
Distribution Type 0 ports
Mounting Pole | Wall
Port Type No adapter
Port, quantity 0

Dimensions

Height 284 mm | 11.181 in
Width 117 mm | 4.606 in
Depth 77 mm | 3.031 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Environmental Space Outdoor
UV Resistance UV stabilized

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
TL 9000:2016 (R6) Compliant to this quality management practice

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Single-ended, rectangular fiber closure
Product Brand NOVUX™
Product Series CSC

General Specifications

Cable Sealing Type Compressed gel
Color Gray
Distribution Type 0 ports
Mounting Pole | Wall
Port Type No adapter
Port, quantity 0

Dimensions

Height 284 mm | 11.181 in
Width 117 mm | 4.606 in
Depth 77 mm | 3.031 in

Environmental Specifications

Environmental Space Outdoor
UV Resistance UV stabilized

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Packaging Type Box | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
TL 9000:2016 (R6) Compliant to this quality management practice