CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Fiber Optic Wall Box, 12-fiber, 12-splice capacity, one door, lockable
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber wall box |
Color | Black |
Door, quantity | 1 |
Front Door Type | Single hinged |
Mounting | Wall |
Total Fibers, quantity | 12 |
Height | 203.2 mm | 8 in |
Width | 203.2 mm | 8 in |
Depth | 101.6 mm | 4 in |
Finish | Enamel |
Material Type | Steel |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber wall box |
Color | Black |
Door, quantity | 1 |
Front Door Type | Single hinged |
Mounting | Wall |
Total Fibers, quantity | 12 |
Height | 203.2 mm | 8 in |
Width | 203.2 mm | 8 in |
Depth | 101.6 mm | 4 in |
Finish | Enamel |
Material Type | Steel |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |