Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760147504 | WBE-EMT-BK-4P-PNL

  • Available in:
  • North America
Ready™ Wall Mount Building Enclosure, 4P, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box
Product Brand Ready™

General Specifications

Application Accepts Splice Wallet with splice trays | Accepts four RFE-type adapter panels or ReadyPATCH® modules
Color Black

Dimensions

Height 279.4 mm | 11 in
Width 330.2 mm | 13 in
Depth 107.95 mm | 4.25 in

Material Specifications

Material Type Steel

Environmental Specifications

Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box
Product Brand Ready™

General Specifications

Application Accepts Splice Wallet with splice trays | Accepts four RFE-type adapter panels or ReadyPATCH® modules
Color Black

Dimensions

Height 279.4 mm | 11 in
Width 330.2 mm | 13 in
Depth 107.95 mm | 4.25 in

Material Specifications

Material Type Steel

Environmental Specifications

Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category