Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

9703126/00 | WBE-FXS-EMT/36T-TE

  • Available in:
  • North America
Wall Mount Building Entrance, top/bottom entry, up to 1728 splicing
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts up to thirty-six mass, single, or mechanical fusion splice trays
Cable Entry Location Bottom | Top
Cable Entry, quantity, maximum, bottom 6
Cable Entry, quantity, maximum, left 0
Cable Entry, quantity, maximum, right 0
Cable Entry, quantity, maximum, top 6
Color Gray
Mounting Wall

Dimensions

Height 1066.8 mm | 42 in
Width 762 mm | 30 in
Depth 318.77 mm | 12.55 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Weight, net 78.02 kg | 172.004 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts up to thirty-six mass, single, or mechanical fusion splice trays
Cable Entry Location Bottom | Top
Cable Entry, quantity, maximum, bottom 6
Cable Entry, quantity, maximum, left 0
Cable Entry, quantity, maximum, right 0
Cable Entry, quantity, maximum, top 6
Color Gray
Mounting Wall

Dimensions

Height 1066.8 mm | 42 in
Width 762 mm | 30 in
Depth 318.77 mm | 12.55 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Weight, net 78.02 kg | 172.004 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category