Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EG9022-000 | FOWB-T-P16L1

  • Available in:
  • EMEA
FOWB Fiber Optic Wall Box, 8 singlemode duplex LC/UPC adapters with pigtails
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Product Type Fiber wall box
Product Series FOWB

General Specifications

Adapters, quantity 8
Cable Type Pigtails - Stranded
Color Light gray
Interface, Input LC
Interface Feature, Input Standard
Mounting Wall
Port, quantity 16
Splicing Capacity, maximum 24

Dimensions

Height 220 mm | 8.661 in
Width 140 mm | 5.512 in
Depth 35 mm | 1.378 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Thermoplastic

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Environmental Space Indoor
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Fiber wall box
Product Series FOWB

General Specifications

Adapters, quantity 8
Cable Type Pigtails - Stranded
Color Light gray
Interface, Input LC
Interface Feature, Input Standard
Mounting Wall
Port, quantity 16
Splicing Capacity, maximum 24

Dimensions

Height 220 mm | 8.661 in
Width 140 mm | 5.512 in
Depth 35 mm | 1.378 in

Material Specifications

Material Type Thermoplastic

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Environmental Space Indoor
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category