Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2055582-5 | OCJ-L1-05MASHA-S2

Base Product: OCJ

  • Available in:
  • EMEA

Fiber Optic Patch Cord, Duplex, Singlemode, LC/UPC to SC/APC, yellow, 5 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Product Type Fiber patch cord, duplex
Product Series OCJ

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Green
Color, connector B Green
Interface, Connector A LC/UPC
Interface, Connector B SC/APC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 5 m | 16.404 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A1, TeraSPEED®
Performance Grade Standard C grade
Insertion Loss, maximum, connector A 0.5 dB
Insertion Loss, maximum, connector B 0.5 dB
Return Loss, minimum, connector A 50 dB
Return Loss, minimum, connector B 60 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Fiber patch cord, duplex
Product Series OCJ

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Green
Color, connector B Green
Interface, Connector A LC/UPC
Interface, Connector B SC/APC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 5 m | 16.404 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A1, TeraSPEED®
Performance Grade Standard C grade
Insertion Loss, maximum, connector A 0.5 dB
Insertion Loss, maximum, connector B 0.5 dB
Return Loss, minimum, connector A 50 dB
Return Loss, minimum, connector B 60 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification