Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to LC/UPC, aqua, 40 m
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 192 |
| Connector A, quantity | 2 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Beige |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Total Fibers, quantity | 2 |
| Cord Length | 40 m | 131.234 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
| Click on image to enlarge. |
| Fiber Mode | Multimode |
| Fiber Type | OM3, LazrSPEED® |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 192 |
| Connector A, quantity | 2 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Beige |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Total Fibers, quantity | 2 |
| Cord Length | 40 m | 131.234 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
| Click on image to enlarge. |
| Fiber Mode | Multimode |
| Fiber Type | OM3, LazrSPEED® |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |