Fiber Optic Patch Cord, singlemode, 1.2 mm OFNP jacket, SC/UPC-SC/APC, yellow
Configure Product Variants
Product Variants
Configure and display product variants of FPCA-7EYP by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cord Length | ||
|---|---|---|---|
| No configured items found. | |||
Features and Benefits
- 1.2 mm diameter cable provides a 65% space savings over commonly used 2.0 mm cable
- 1.2 mm diameter fiber patch cords use Reduced Bend Radius (RBR) fiber cable
- Typically used in environments where space constraints and cable routing prove most challenging
Specifications
Product Classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber patch cord, simplex |
| Product Series | FPCA |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | SC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 1 |
| Transmission Standards | TIA/EIA-604 FOCIS-3 |
Dimensions
| Diameter Over Jacket | 1.2 mm | 0.047 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Insertion Loss, maximum, connector B | 0.35 dB |
| Return Loss, minimum, connector A | 55 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Environmental Space | Plenum |
| Qualification Standards | GR-326 CORE | GR-409 | GR-449-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ROHS | Compliant/Exempted |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant/Exempted |
Product Classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber patch cord, simplex |
| Product Series | FPCA |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | SC/UPC |
| Interface, Connector B | SC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 1 |
| Transmission Standards | TIA/EIA-604 FOCIS-3 |
Dimensions
| Diameter Over Jacket | 1.2 mm | 0.047 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2/B2 |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Insertion Loss, maximum, connector B | 0.35 dB |
| Return Loss, minimum, connector A | 55 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Environmental Space | Plenum |
| Qualification Standards | GR-326 CORE | GR-409 | GR-449-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ROHS | Compliant/Exempted |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
