Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760258638

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • Europe
  • Latin America
  • Middle East/Africa
  • North America

Ultra Low Loss (ULL) Singlemode MPO12 (Pinned) to MPO12 (Pinned), Polarity and Gender Changeable, Fiber Extension/Test Cable Assembly, 12-Fiber, Low Smoke Zero Halogen

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of 760258638 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Breakout Length/Option Cord Length    
No configured items found.

Product Classification

Regional Availability Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber array cable assembly
Product Brand SYSTIMAX ULL
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Color, boot A Black
Color, connector A Green
Color, boot B Black
Color, connector B Green
Construction Type Stranded
Furcation Color Yellow
Interface, Connector A MPO-12/APC Male
Interface Feature, connector A Gender changeable | Pinned
Interface, Connector B MPO-12/APC Male
Jacket Color Yellow
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 12
Total Fibers, quantity 12

Dimensions

Breakout Length 33 in
Cable Assembly Length Range (m) 1 – 305
Cable Assembly Length Range (ft) 1 – 999

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor | Low Smoke Zero Halogen (LSZH)

Product Classification

Regional Availability Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber array cable assembly
Product Brand SYSTIMAX ULL
Ordering Note For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Color, boot A Black
Color, connector A Green
Color, boot B Black
Color, connector B Green
Construction Type Stranded
Furcation Color Yellow
Interface, Connector A MPO-12/APC Male
Interface Feature, connector A Gender changeable | Pinned
Interface, Connector B MPO-12/APC Male
Jacket Color Yellow
Polarity Method B Enhanced (ULL)
Fibers per Subunit, quantity 12
Total Fibers, quantity 12

Dimensions

Breakout Length 33 in
Cable Assembly Length Range (m) 1 – 305
Cable Assembly Length Range (ft) 1 – 999

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2, TeraSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Indoor | Low Smoke Zero Halogen (LSZH)