Products

of 539 results found
View:
Compare

Filters

CAARB | IP6A-06PUTP-O1S-1100E
Base Product
CAARB | IP6A-06PUTP-O1S-1100E
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to 360 1100 Evolve module, 6 links
CAARB | IP6A-06PUTP-O1S-1100E
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: 360 1100 Evolve module
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 6
CAARB | IP6A-06PUTP-O1S-1100E
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: 360 1100 Evolve module
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CAASD | IP6A-12PUTP-O1S-1LK12
Base Product
CAASD | IP6A-12PUTP-O1S-1LK12
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to dual row OneLink 2x6, 12 links
CAASD | IP6A-12PUTP-O1S-1LK12
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: OneLink 2x6
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 12
CAASD | IP6A-12PUTP-O1S-1LK12
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: OneLink 2x6
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 12
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CAATC | IP6A-08PUTP-O1S-1LK08
Base Product
CAATC | IP6A-08PUTP-O1S-1LK08
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to dual row OneLink 2x4, 8 links
CAATC | IP6A-08PUTP-O1S-1LK08
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: OneLink 2x4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 8
CAATC | IP6A-08PUTP-O1S-1LK08
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: OneLink 2x4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CAATE | IP6A-16PUTP-O1S-1LK08
Base Product
CAATE | IP6A-16PUTP-O1S-1LK08
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to dual row OneLink 2x4, 16 links
CAATE | IP6A-16PUTP-O1S-1LK08
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: OneLink 2x4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 16
CAATE | IP6A-16PUTP-O1S-1LK08
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface Feature, connector B: Standard
  • Interface, Connector A: Information outlet
  • Interface, Connector B: OneLink 2x4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 16
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CAAXB | IP6A-06PUTP-O1S-BLUNT
Base Product
CAAXB | IP6A-06PUTP-O1S-BLUNT
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to unterminated, 6 links
CAAXB | IP6A-06PUTP-O1S-BLUNT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Unterminated
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 6
CAAXB | IP6A-06PUTP-O1S-BLUNT
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Unterminated
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CAAXC | IP6A-08PUTP-O1S-BLUNT
Base Product
CAAXC | IP6A-08PUTP-O1S-BLUNT
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to unterminated, 8 links
CAAXC | IP6A-08PUTP-O1S-BLUNT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Unterminated
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 8
CAAXC | IP6A-08PUTP-O1S-BLUNT
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Unterminated
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CAAXD | IP6A-12PUTP-O1S-BLUNT
Base Product
CAAXD | IP6A-12PUTP-O1S-BLUNT
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to unterminated, 12 links
CAAXD | IP6A-12PUTP-O1S-BLUNT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Unterminated
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 12
CAAXD | IP6A-12PUTP-O1S-BLUNT
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Unterminated
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 12
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CAAXG | IP6A-24PUTP-O1S-BLUNT
Base Product
CAAXG | IP6A-24PUTP-O1S-BLUNT
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, single row standard density outlet to unterminated, 24 links
CAAXG | IP6A-24PUTP-O1S-BLUNT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Unterminated
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 24
CAAXG | IP6A-24PUTP-O1S-BLUNT
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Unterminated
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CABAB | IP6A-06PUTP-O2S-O1S
Base Product
CABAB | IP6A-06PUTP-O2S-O1S
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, dual row standard density outlet to single row standard density outlet, 6 links
CABAB | IP6A-06PUTP-O2S-O1S
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Dual row | Standard density
  • Interface Feature, connector B: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Information outlet
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 6
CABAB | IP6A-06PUTP-O2S-O1S
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Dual row | Standard density
  • Interface Feature, connector B: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Information outlet
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CABAC | IP6A-08PUTP-O2S-O1S
Base Product
CABAC | IP6A-08PUTP-O2S-O1S
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, dual row standard density outlet to single row standard density outlet, 8 links
CABAC | IP6A-08PUTP-O2S-O1S
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Dual row | Standard density
  • Interface Feature, connector B: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Information outlet
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 8
CABAC | IP6A-08PUTP-O2S-O1S
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Dual row | Standard density
  • Interface Feature, connector B: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Information outlet
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CABAD | IP6A-12PUTP-O2S-O1S
Base Product
CABAD | IP6A-12PUTP-O2S-O1S
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, dual row standard density outlet to single row standard density outlet, 12 links
CABAD | IP6A-12PUTP-O2S-O1S
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Dual row | Standard density
  • Interface Feature, connector B: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Information outlet
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 12
CABAD | IP6A-12PUTP-O2S-O1S
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Dual row | Standard density
  • Interface Feature, connector B: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Information outlet
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 12
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
CABAG | IP6A-24PUTP-O2S-O1S
Base Product
CABAG | IP6A-24PUTP-O2S-O1S
InstaPATCH® Cu GigaSPEED X10D® U/UTP Plenum Preterminated Copper Cable, dual row standard density outlet to single row standard density outlet, 24 links
CABAG | IP6A-24PUTP-O2S-O1S
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Dual row | Standard density
  • Interface Feature, connector B: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Information outlet
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 24
CABAG | IP6A-24PUTP-O2S-O1S
  • Portfolio: CommScope®
  • Product Brand: GigaSPEED X10D® | InstaPATCH® Cu
  • Product Type: Copper trunk cable assembly
  • ANSI/TIA Category: 6A
  • Interface Feature, connector A: Dual row | Standard density
  • Interface Feature, connector B: Single row | Standard density
  • Interface, Connector A: Information outlet
  • Interface, Connector B: Information outlet
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Link Count: 24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America