Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BPCSSX2-04 | 360GS10E-GN-10PK

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaSPEED X10D® 360GS10E Solid Cordage Modular Patch Cord (Pack of 10), Spring Green Jacket

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair patch cord
Product Brand GigaSPEED X10D®
Product Series BPC

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Spring green
Pairs, quantity 4
Wiring T568B

Dimensions

Cable Assembly Length, minimum (ft) 3
Cable Assembly Length, maximum (ft) 25
Cable Assembly Length, minimum (m) 1
Cable Assembly Length, maximum (m) 8

Wiring Diagram

Click on image to enlarge.

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Ordering Tree

Click on image to enlarge.

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Non-plenum
Flammability Rating UL 94 V-0
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 10

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair patch cord
Product Brand GigaSPEED X10D®
Product Series BPC

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Spring green
Pairs, quantity 4
Wiring T568B

Dimensions

Cable Assembly Length, minimum (ft) 3
Cable Assembly Length, maximum (ft) 25
Cable Assembly Length, minimum (m) 1
Cable Assembly Length, maximum (m) 8

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Non-plenum
Flammability Rating UL 94 V-0
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 10
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse