CO1HHG2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
HighBand® Cat6A Patch Cord, Rear Facing to Rear Facing
Configure Product Variants
Product Variants
Configure and display product variants of CO1HHG2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Cord Length | ||
---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Twisted pair patch cord |
Product Brand | HighBand® |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | 4-pair plug |
Interface Feature, connector A | Standard |
Interface, Connector B | 4-pair plug |
Interface Feature, connector B | Standard |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Diameter Over Jacket | 7.24 mm | 0.285 in |
Compatible Conductor Gauge, solid | 24 AWG |
Compatible Conductor Gauge, stranded | 24 AWG |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Environmental Space | Indoor | Non-plenum |
Flammability Rating | CM |
Safety Standard | UL 1863 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Twisted pair patch cord |
Product Brand | HighBand® |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | 4-pair plug |
Interface Feature, connector A | Standard |
Interface, Connector B | 4-pair plug |
Interface Feature, connector B | Standard |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Diameter Over Jacket | 7.24 mm | 0.285 in |
Compatible Conductor Gauge, solid | 24 AWG |
Compatible Conductor Gauge, stranded | 24 AWG |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Environmental Space | Indoor | Non-plenum |
Flammability Rating | CM |
Safety Standard | UL 1863 |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse