Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FGS-MSHS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FiberGuide® Molded Straight Horizontal Section
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
Configure and display product variants of FGS-MSHS by selecting options

Loading...
Product
Regional Availability Product Type System Dimensions Length Color Section Type
FGS-MSHS-F900MM FGS-MSHS-F900MM
FiberGuide® Horizontal Straight Section, 4x12in, 900mm Length, Yellow
Asia | Australia/New Zealand | EMEA | Latin America | North America Straight section 102 mm x 305 mm (4 in x 12 in) 900 mm | 35.433 in Yellow Straight section
FGS-MSHS-G FGS-MSHS-G
FiberGuide® Horizontal Straight Section, 2x6in, Yellow
Asia | Australia/New Zealand | EMEA | Latin America | North America Straight section 51 mm x 152 mm (2 in x 6 in) 1829 mm | 72.008 in Yellow Straight section
FGS-MSHS-G10 FGS-MSHS-G10
FiberGuide® Horizontal Straight Section, 2x6in, 10ft Length, Yellow
Asia | Australia/New Zealand | EMEA | Latin America | North America Straight section 51 mm x 152 mm (2 in x 6 in) 3048 mm | 120 in Yellow Straight section
FGS-MSHS-H FGS-MSHS-H
FiberGuide® Horizontal Straight Section, 4x24in, 6ft Length, Yellow
Asia | Australia/New Zealand | EMEA | Latin America | North America Straight section 102 mm x 610 mm (4 in x 24 in) 1829 mm | 72.008 in Yellow Straight section
FGS-MSHS-H10 FGS-MSHS-H10
FiberGuide® Horizontal Straight Section, 4x24in, 10ft Length, Yellow
Asia | Australia/New Zealand | EMEA | Latin America | North America Straight section 102 mm x 610 mm (4 in x 24 in) 3048 mm | 120.000 in Yellow Straight section
FGS-MSHS-H12 FGS-MSHS-H12
FiberGuide® Horizontal Straight Section, 4x24in, 12ft Length, Yellow
Asia | Australia/New Zealand | EMEA | Latin America | North America Straight section 102 mm x 610 mm (4 in x 24 in) 3658 mm | 144.016 in Yellow Straight section
FGS-MSHS-M FGS-MSHS-M
FiberGuide® Horizontal Straight Section, 4x18 in, Yellow
Asia | Australia/New Zealand | EMEA | Latin America | North America Straight section 102 mm x 457 mm (4 in x 18 in) 1828.8 mm | 72.000 in Yellow Straight section
FGS-MSHS-M10 FGS-MSHS-M10
FiberGuide® Horizontal Straight Section, 4x18 in, 10ft Long, Yellow
Asia | Australia/New Zealand | EMEA | Latin America | North America Straight section 102 mm x 457 mm (4 in x 18 in) 3048 mm | 120.000 in Yellow Straight section
Features and Benefits
Available in the following system dimensions:
  • 51 mm x 51 mm (2 in x 2 in)
  • 51 mm x 102 mm (2 in x 4 in)
  • 51 mm x 152 mm (2 in x 6 in)
  • 102 mm x 102 mm (4 in x 4 in)
  • 102 mm x 152 mm (4 in x 6 in)
  • 102 mm x 305 mm (4 in x 12 in)
  • 102 mm x 610 mm (4 in x 24 in)
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Straight section
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Yellow
Orientation Horizontal
Section Type Straight section

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Straight section
Product Brand FiberGuide®
Product Series FGS

General Specifications

Color Yellow
Orientation Horizontal
Section Type Straight section

Environmental Specifications

Flammability Rating CSA S143 | UL 2024 | UL 94 V-0
Halogen Characteristics Blue Angel | TCO '99 | WEEE
Safety Standard CSA | UL

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Product Specification