2-1716211-2 | C-012-L2-5K-M12BK/40G/GY/FS/B
Base Product: C-L2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
LazrSPEED® Indoor/Outdoor, 120 min Fire Survival, Low Smoke Zero Halogen (LSZH), Gel-Filled, Central Loose Tube cable. Provides Rodent Resistance.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F O CABLE X-1716211-2 INT/EXT FIRE SURVIVAL 12 X 50/125 OM4 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 12.7 mm | 0.5 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 330 mm | 12.992 in |
Minimum Bend Radius, unloaded | 255 mm | 10.039 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1400 N | 314.733 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.00 dB/km @ 1,310 nm | 3.00 dB/km @ 850 nm |
Standards Compliance | TIA-492AAAD (OM4) |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1b |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial, lashed | Buried | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 | IEC 60332-1-2 |
Flame Test Method | IEC 60331-25 (120) Fire resistance: 120 minutes at 750 °C (no fiber break) | IEC 60332-1-2 |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 216 kg/km | 145.145 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F O CABLE X-1716211-2 INT/EXT FIRE SURVIVAL 12 X 50/125 OM4 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 12.7 mm | 0.5 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 330 mm | 12.992 in |
Minimum Bend Radius, unloaded | 255 mm | 10.039 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1400 N | 314.733 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 1.00 dB/km @ 1,310 nm | 3.00 dB/km @ 850 nm |
Standards Compliance | TIA-492AAAD (OM4) |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1b |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial, lashed | Buried | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 | IEC 60332-1-2 |
Flame Test Method | IEC 60331-25 (120) Fire resistance: 120 minutes at 750 °C (no fiber break) | IEC 60332-1-2 |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 216 kg/km | 145.145 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse