Warning Icon
This product was discontinued on: March 31, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

2-599619-3 | C-024-LN-5L-M12AQ/28D/E

Base Product: C-LN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Indoor/Outdoor Cable, 24-fiber, multimode OM3, gel-free, aqua jacket color, Eca Flame Rating, Meters jacket marking, 2000 meters

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Loose tube
Subunit Type Gel-free
Filler, quantity 2
Jacket Color Aqua
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 24

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 11.5 mm | 0.453 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 231.1 mm | 9.098 in
Minimum Bend Radius, unloaded 170.2 mm | 6.701 in
Tensile Load, long term, maximum 1201 N | 269.996 lbf
Tensile Load, short term, maximum 2002 N | 450.068 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm
Standards Compliance IEC 60794-1 | TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature -10 °C to +70 °C (+14 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 119 kg/km | 79.964 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Loose tube
Subunit Type Gel-free
Filler, quantity 2
Jacket Color Aqua
Jacket Marking Meters
Fibers per Subunit, quantity 12
Total Fiber Count 24

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 11.5 mm | 0.453 in

Mechanical Specifications

Minimum Bend Radius, loaded 231.1 mm | 9.098 in
Minimum Bend Radius, unloaded 170.2 mm | 6.701 in
Tensile Load, long term, maximum 1201 N | 269.996 lbf
Tensile Load, short term, maximum 2002 N | 450.068 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm
Standards Compliance IEC 60794-1 | TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature -10 °C to +70 °C (+14 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 119 kg/km | 79.964 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant