Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2-599687-2 | C-012-CA-5K-M12BK/28G/GY

Base Product: C-CA

  • Available in:
  • Australia/New Zealand
  • EMEA

Fiber indoor/outdoor Cable, Armoured LSZH, OM4, 12 fiber, loose tube, gel-filled

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CA

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB SYSTEM F.O. CABLE X-599687-2 CSA GEL LOOSE TUBE 12X50/125 OM4 ULSZH (Serial NUMBER) (METRE)
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 2.8 mm | 0.110 in
Diameter Over Jacket 10 mm | 0.394 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 210 mm | 8.268 in
Minimum Bend Radius, unloaded 160 mm | 6.299 in
Tensile Load, long term, maximum 625 N | 140.506 lbf
Tensile Load, short term, maximum 1200 N | 269.771 lbf
Cable Crush Resistance, maximum 30 N/mm | 171.304 lb/in
Compression Test Method IEC 60794-1-2 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1-21 E4

Optical Specifications

Fiber Type OM4, LazrSPEED®

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm
Standards Compliance TIA-492AAAD (OM4)

Environmental Specifications

Installation temperature -20 °C to +70 °C (-4 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Environmental Space Buried | Ducted | Indoor/Outdoor | Outdoor
Water Penentration 24 h
Water Penentration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 135 kg/km | 90.716 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CA

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Subunit Type Gel-filled
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB SYSTEM F.O. CABLE X-599687-2 CSA GEL LOOSE TUBE 12X50/125 OM4 ULSZH (Serial NUMBER) (METRE)
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 2.8 mm | 0.110 in
Diameter Over Jacket 10 mm | 0.394 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 210 mm | 8.268 in
Minimum Bend Radius, unloaded 160 mm | 6.299 in
Tensile Load, long term, maximum 625 N | 140.506 lbf
Tensile Load, short term, maximum 1200 N | 269.771 lbf
Cable Crush Resistance, maximum 30 N/mm | 171.304 lb/in
Compression Test Method IEC 60794-1-2 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1-21 E4

Optical Specifications

Fiber Type OM4, LazrSPEED®

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm
Standards Compliance TIA-492AAAD (OM4)

Environmental Specifications

Installation temperature -20 °C to +70 °C (-4 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Environmental Space Buried | Ducted | Indoor/Outdoor | Outdoor
Water Penentration 24 h
Water Penentration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 135 kg/km | 90.716 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification