Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber Optic Cable, 4-fiber, OM3 BIF, 4000 m, aqua
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.70 dB/km @ 1,300 nm |
| Standards Compliance | TIA-492AAAC (OM3) |
General Specifications
| Cable Type | Tight buffer |
| Jacket Color | Aqua |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 4000 m | 13123.36 ft |
| Diameter Over Jacket | 5 mm | 0.197 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Minimum Bend Radius, unloaded | 50 mm | 1.969 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 650 N | 146.126 lbf |
Optical Specifications
| Fiber Type | OM3, bend insensitive |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1 |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a2 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 27 kg/km | 18.143 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.70 dB/km @ 1,300 nm |
| Standards Compliance | TIA-492AAAC (OM3) |
General Specifications
| Cable Type | Tight buffer |
| Jacket Color | Aqua |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 4 |
| Total Fiber Count | 4 |
Dimensions
| Cable Length | 4000 m | 13123.36 ft |
| Diameter Over Jacket | 5 mm | 0.197 in |
Mechanical Specifications
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Minimum Bend Radius, unloaded | 50 mm | 1.969 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 650 N | 146.126 lbf |
Optical Specifications
| Fiber Type | OM3, bend insensitive |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1 |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a2 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
| Cable weight | 27 kg/km | 18.143 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
