Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760245384 | C-012-LA-8W-M12BK/25G/GY/FS

Base Product: C-LA

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber indoor/outdoor cable, TeraSPEED®, Single Jacket/Single Armor, 90 min Fire Survival, Low Smoke Zero Halogen (LSZH), 12 fiber, Singlemode G.652.D and G.657.A1, Gel-Filled, Stranded Loose Tube, Black jacket color, Meters cable marking

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LA

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Filler, quantity 5
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 760245384 12x9/125 G652D ULSZH [Serial number] [metre mark]
Subunit, quantity 1
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 14 mm | 0.551 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 330 mm | 12.992 in
Minimum Bend Radius, unloaded 200 mm | 7.874 in
Tensile Load, long term, maximum 1200 N | 269.771 lbf
Tensile Load, short term, maximum 4000 N | 899.236 lbf
Compression 20 N/mm | 114.203 lb/in
Compression Test Method IEC 60794-1 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2

Environmental Specifications

Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards EN 187105 | IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60331-25 | IEC 60332-1 | IEC 60332-3-24 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 | NES 713 (<=5 - jacket material only)
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method IEC 60794-1 F5

Environmental Test Specifications

Low High Bend Test Method IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 240 kg/km | 161.273 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LA

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Filler, quantity 5
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 760245384 12x9/125 G652D ULSZH [Serial number] [metre mark]
Subunit, quantity 1
Fibers per Subunit, quantity 12
Total Fiber Count 12

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 14 mm | 0.551 in

Mechanical Specifications

Minimum Bend Radius, loaded 330 mm | 12.992 in
Minimum Bend Radius, unloaded 200 mm | 7.874 in
Tensile Load, long term, maximum 1200 N | 269.771 lbf
Tensile Load, short term, maximum 4000 N | 899.236 lbf
Compression 20 N/mm | 114.203 lb/in
Compression Test Method IEC 60794-1 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2

Environmental Specifications

Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards EN 187105 | IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Method IEC 60331-25 | IEC 60332-1 | IEC 60332-3-24 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 | NES 713 (<=5 - jacket material only)
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method IEC 60794-1 F5

Environmental Test Specifications

Low High Bend Test Method IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 240 kg/km | 161.273 lb/kft
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification