810009793/DB | C-096-LN-8F-M12BK/14D/AY/D
Base Product: C-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Indoor/Outdoor Cable, Low Smoke Zero Halogen, 96 fiber, Microsheath, Singlemode, G.657.A1, Gel-free, Meters jacket marking, Black jacket color, Dca flame rating
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-LN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
| Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Stranded microsheath tube |
| Subunit Type | Gel-free |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009793/DB 96x9/125 ITU-T G.657A1 EN50575 CLASS D ULSZH (serial number) (metre mark) |
| Subunit, quantity | 8 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 96 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 6.8 mm | 0.268 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 100 mm | 3.937 in |
| Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
| Tensile Load, long term, maximum | 200 N | 44.962 lbf |
| Tensile Load, short term, maximum | 700 N | 157.366 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain Test Method | IEC 60794-1-21 E1 |
Optical Specifications
| Fiber Type | G.657.A1 |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 40 kg/km | 26.879 lb/kft |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-LN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
| Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Stranded microsheath tube |
| Subunit Type | Gel-free |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009793/DB 96x9/125 ITU-T G.657A1 EN50575 CLASS D ULSZH (serial number) (metre mark) |
| Subunit, quantity | 8 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 96 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 6.8 mm | 0.268 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 100 mm | 3.937 in |
| Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
| Tensile Load, long term, maximum | 200 N | 44.962 lbf |
| Tensile Load, short term, maximum | 700 N | 157.366 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain Test Method | IEC 60794-1-21 E1 |
Optical Specifications
| Fiber Type | G.657.A1 |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 40 kg/km | 26.879 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
