810009795/DB | C-004-CN-8F-M04BK/20G
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
Fiber indoor/outdoor drop cable, LightScope ZWP®, 4 fiber Gel-filled central loose tube, Singlemode G.657.A1, Meters jacket marking, Black jacket color
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
General Specifications
Cable Type | Central loose tube | Drop | Tight buffer |
Construction Type | Breakout | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009795/DB 4X A2 SM LSZH EN5075 [Serial NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Cable Length | 1999.793 m | 6561 m |
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5.05 mm | 0.199 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A1 |
Environmental Specifications
Installation temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Environmental Space | Drop | Ducted | Façade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 34 kg/km | 22.847 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CN |
General Specifications
Cable Type | Central loose tube | Drop | Tight buffer |
Construction Type | Breakout | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009795/DB 4X A2 SM LSZH EN5075 [Serial NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Cable Length | 1999.793 m | 6561 m |
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5.05 mm | 0.199 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A1 |
Environmental Specifications
Installation temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Environmental Space | Drop | Ducted | Façade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 34 kg/km | 22.847 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse