810009826/DB | C-001-DN-8G-M01WH/15G/V6/D
Base Product: C-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Drop Cable, Façade, Duct and Aerial, FTTH, 4 fibers, Singlemode, G.657.A2, Gel-filled, Meters jacket marking, White jacket color, Dca Flame Rating
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Cable Type | Central loose tube | Drop | Tight buffer |
Construction Type | Breakout | Non-armored |
Subunit Type | Gel-filled |
Inner Jacket Color | White |
Jacket Color | White |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009826/DB G657A2 SM 1 FIBER CLASS D [SERIAL NUMBER] [MM/YY] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Cable Length | 1999.793 m | 6561 m |
Buffer Tube/Subunit Diameter | 1.5 mm | 0.059 in |
Diameter Over Jacket | 4.5 mm | 0.177 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A2 |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Ducted | Façade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 26 kg/km | 17.471 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Cable Type | Central loose tube | Drop | Tight buffer |
Construction Type | Breakout | Non-armored |
Subunit Type | Gel-filled |
Inner Jacket Color | White |
Jacket Color | White |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009826/DB G657A2 SM 1 FIBER CLASS D [SERIAL NUMBER] [MM/YY] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Cable Length | 1999.793 m | 6561 m |
Buffer Tube/Subunit Diameter | 1.5 mm | 0.059 in |
Diameter Over Jacket | 4.5 mm | 0.177 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A2 |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Ducted | Façade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 26 kg/km | 17.471 lb/kft |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse