810009858/DB | C-006-DN-8W-M06YL/28G/GY/E
Base Product: C-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, LightScope® ZWP, Gel-Filled loose tube. Singlemode G.652.D, 6 fiber, Meters jacket marking, Yellow jacket color, Eca flame rating. Provides Rodent Resistance
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Cable Type | Central loose tube |
Subunit Type | Gel-filled |
Jacket Color | Yellow |
Jacket Marking | Meters |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Cable Length | 1000 m | 3280.840 ft |
Buffer Tube/Subunit Diameter | 2.8 mm | 0.110 in |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 130 mm | 5.118 in |
Minimum Bend Radius, unloaded | 130 mm | 5.118 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
Fiber Type | G.652.D | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 48 kg/km | 32.255 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Cable Type | Central loose tube |
Subunit Type | Gel-filled |
Jacket Color | Yellow |
Jacket Marking | Meters |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Dimensions
Cable Length | 1000 m | 3280.840 ft |
Buffer Tube/Subunit Diameter | 2.8 mm | 0.110 in |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 130 mm | 5.118 in |
Minimum Bend Radius, unloaded | 130 mm | 5.118 in |
Tensile Load, long term, maximum | 650 N | 146.126 lbf |
Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
Fiber Type | G.652.D | OS2 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 48 kg/km | 32.255 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Warranty
Other Ways to Browse