810009869/DB | C-024-CA-8W-M24BK/40G/GY
Base Product: C-DA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber indoor/outdoor cable, 24 fiber, Single Jacket Armor, LSZH, Gel-Filled, Central Loose Tube, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Central loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE 810009869/DB CSA GEL LOOSE TUBE 24X9/125 OS2 [Serial NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Dimensions
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 12.7 mm | 0.500 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 330 mm | 12.992 in |
Minimum Bend Radius, unloaded | 255 mm | 10.039 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1400 N | 314.733 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 216 kg/km | 145.145 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Central loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE 810009869/DB CSA GEL LOOSE TUBE 24X9/125 OS2 [Serial NUMBER] [METRE MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 24 |
Dimensions
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 12.7 mm | 0.500 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 330 mm | 12.992 in |
Minimum Bend Radius, unloaded | 255 mm | 10.039 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1400 N | 314.733 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 216 kg/km | 145.145 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse